VSTART Parameter (S300-S700)
| ASCII - Command | VSTART | |||
|---|---|---|---|---|
| Syntax Transmit | VSTART [Data] | |||
| Syntax Receive | VSTART <Data> | Available in | ||
| Type | Variable rw | MMI | Yes | |
| ASCII Format | Float | CANBus Object Number | 3888 (hex) | |
| DIM | PROFIBUS PNU | 1704 (dec) IND = 33 (dec) | ||
| Range | 0 .. 1 | DPR | 904 (dec) | |
| Default | 0.05 | |||
| Opmode | 1,2 | Data Type Bus/DPR | Integer32 | |
| Drive State | Weighting | 1000 | ||
| Start Firmware | ||||
| Configuration | No | Last Change of this Object | 2.1 | |
| Function Group | other commands | EEPROM | Yes | |
| Short Description | Starting Voltage for V/f Control | |||
Description
|
Starting Voltage for V/f Control (induction motor). Given as a fraction of the nominal voltage. Used to calculate V/f trajectory at lower speeds. Voltage when velocity command is 0 (J = 0). |
Home >
Knowledge Base >
FAQs >
Downloads >