S700 and S300 Series Drive Connections for the Incremental Encoder Feedback Goldline Series Motors
S700 and S300 Series Drive Connections for the Incremental Encoder Feedback Goldline Series Motors
This article describes the Goldline motors' incremental encoder feedback connections and Goldline motors' power connections to the S700 and the S300.
Goldline Motors’ Encoder Feedback Connections
|
X1 Feedback Connector |
“Euro” Motor Connector MT(XT) Height and Low voltage versions, BH and MH series |
“MS Connector” Motor BE and ME series |
“MS Connector” Motor MT(XT) |
Encoder Flying Leads |
AKD X10 Signal Description |
|
6 |
15 |
K |
K |
White |
Hall-U |
|
8 |
16 |
H |
H |
Grey |
Hall-V |
|
15 |
17 |
F |
F |
Brown |
Hall-W |
|
12 (Jumper to X1 – pin 4) |
|
|
|
|
Up Sense |
|
10 (Jumper to X1-pin 2) |
|
|
|
|
Ov Sense |
|
5 |
5 |
D |
D |
Violet |
Z |
|
13 |
6 |
E |
E |
Violet/Blk |
/Z |
|
4 |
10 |
R |
R |
Red |
+5 volts |
|
2 |
7 |
S |
S |
Black |
5 volt return |
|
3 |
3 |
B |
B |
Green |
A |
|
11 |
4 |
C |
C |
Green/Blk |
/A |
|
1 |
1 |
A |
A |
Blue |
B |
|
9 |
2 |
M |
M |
Blue/Blk |
/B |
|
7 |
8 |
T |
P |
Yellow |
Thermal Sen |
|
14 |
9 |
U |
T |
Yellow |
Thermal Sen |
|
D sub connector case |
Connector Case |
V |
N |
Shield Drain |
Shield Drain |
NOTE: Always use Shielded Cables
Goldline Motors’ Power Connections
|
X9 Motor Power Connections |
“Euro” Motor Connector MT(XT) High and Low voltage versions, BH and MH series |
“MS” Motor Connector BE and ME series |
“MS Connector” Motor MT(XT) |
Power Connections Flying Leads |
Motor Phase Connection Description |
|
U |
1 |
C |
C |
White |
C |
|
V |
4 |
B |
B |
Red |
B |
|
W |
3 |
A |
A |
Brown |
A |
|
PE |
2 |
D |
D |
Green/Yellow |
D |
|
+Br |
A |
N (Encoder conn) |
Brake connector A |
Blue |
+ 24 Brake |
|
-Br |
B |
P (Encoder conn) |
Brake Connector B |
Blue |
-24 Brake |
NOTE: Always use Shielded Cables
Home >
Knowledge Base >
FAQs >
Downloads >