Skip to main content
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Automation and Motion Control >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…

Trade Compliance >

Kollmorgen is committed to sourcing components and materials from companies that share our values regarding respect for human rights, integrity and environmental responsibility. Kollmorgen is also committed to complying with Section 1502, in…

Resolving Servo Feedback Choices >

This PowerPoint presentation explains the differences between different types of servo motor feedback devices, including: The differences between absolute and incremental devices. The differences between analog and digital devices. Typical…

How to Customize a Servo Motor - Standard vs Custom >

When and how to customize a standard servo motor depends on the predicted benefits derived from the customization that should include a solution tied to form, fit, and function. Learn more.

Why use explosion proof motors? >

Electric motors generate heat under normal operating conditions and have the potential to generate a spark if a motor coil fails. Excessive motor case temperatures or a spark that is not properly contained can cause an explosion or ignite a fire in…
Goldline® S Series Submersible

Goldline® S Series Submersible Servo Motors >

These brushless servo motors incorporate pressure compensation technology to allow underwater operation up to 20,000 ft while withstanding extreme environments.

Kollmorgen Goldline EB Series

Goldline EB Series >

Based on the 230 VAC B and M Series, the EB Series provides a high-performance explosionproof servomotor that is UL Listed for use in Class I, Division 1, Group C and D hazardous locations.

Goldline B/M & BH/MH Series

Goldline B/M & BH/MH Series >

The B and M Series are low- and medium-inertia motors that run on 230 VAC line power. The BH and MH Series provide similar features and performance at 400/480 VAC.

Ingress Protection of Servo Motors >

Sealing is an important design tool used to prolong the life of motors against harsh environments containing dust or liquid contaminants. There are arguably an unlimited number of applications for servo motors and each comes with its own…
Subscribe to Goldline