PRBASE Parameter (S300-S700)
| ASCII - Command | PRBASE | |||
| Syntax Transmit | PRBASE [Data] | |||
| Syntax Receive | PRBASE <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Integer8 | CANBus Object Number | 35D1 (hex) | |
| DIM | - | PROFIBUS PNU | 1809 (dec) IND = 1 (dec) | |
| Range | 1 ... 32 | DPR | 209 (dec) | |
| Default | 20 | |||
| Opmode | All | Data Type Bus/DPR | Integer8 | |
| Drive State | Disabled + Reset (Coldstart) | Weighting | ||
| Start Firmware | 1.0 | |||
| Configuration | Yes | Last Change of this Object | 2.6 | |
| Function Group | position loop | EEPROM | Yes | |
| Short Description | Position Resolution | |||
Description
| Description: The Servostar 300 works with an internal 64Bit variable for counting the number of turns of the rotor shaft and for the internal position resolution. The upper 32Bit are disposed for counting the number of turns, the lower 32 Bit are acting for the internal position resolution. External controller are working mostly with 32Bit variables. Therefore 32Bit of the 64Bit variable must be copied in an internal 32Bit variable. PRBASE defines, how many Bits of this 32 Bit variable are acting for the position resolution. The remaining Bits are used for counting the number of turns. The resolution is only activated when the amplifier is switched off and then on again. Note: If PGEARI = PGEARO * 2^PRBASE, then there will be no conversion from user-defined units into increments. In this case, the position and velocity must be given in increments. PRBASE=20: 20Bits are available for the internal position resolution. With the remaining 12 Bits, the Servostar can count 2^12=4096 =+/-2047 turns. PRBASE=16: 16Bits are available for the internal position resolution. With the remaining 16 Bits, the Servostar can count 2^12=65536=+/-32767 turns. Example: Internal 64Bit variable: : 0x00000012 15E3A455 Number of turns Position Internal 32Bit variable at PRBASE=20 : 0x01215E3A Internal 32Bit variable at PRBASE=16 : 0x001215E3 |
Home >
Knowledge Base >
FAQs >
Downloads >