MUR Parameter (S300-S700)
| 16 Aug 2014
|
|
MUR Parameter (S300-S700)
| ASCII - Command |
MUR |
|
|
| Syntax Transmit |
MUR [Data] |
|
|
| Syntax Receive |
MUR <Data> |
|
Available in |
|
| Type |
Variable rw |
|
MMI |
Yes |
| ASCII Format |
Integer16 |
|
CANBus Object Number |
3886 (hex) |
| DIM |
V |
|
PROFIBUS PNU |
1702 (dec) IND = 33 (dec) |
| Range |
100 .. 500 |
|
DPR |
902 (dec) |
| Default |
230 |
|
|
| Opmode |
1,2 |
|
Data Type Bus/DPR |
Integer16 |
| Drive State |
|
|
Weighting |
|
| Start Firmware |
|
|
|
| Configuration |
No |
|
Last Change of this Object |
2.1 |
| Function Group |
other commands |
|
EEPROM |
Yes |
| Short Description |
rated voltage of the induction machin |
Description
| MUR is a paramtere for using a induction maschine and describes the rated voltage of the induction motor (in Volt) |