Error Message F20
Valid for S300, S400, S600, S700
Display | Meaning | Possible cause | Measure S300/S700 | Measure S400/S600 |
---|---|---|---|---|
F20 | Slot Error |
Hardware error of the expansion card |
In the case of expansion card I/O-14/08, check the card's external power supply unit |
In the case of expansion card I/O-14/08, check the card's external power supply unit |
Incorrect PROFIBUS card |
Contact Customer Support | Contact Customer Support | ||
Firmware does not support the card which is inserted. |
Contact Customer Support | Contact Customer Support | ||
Card is not inserted correctly |
Remove the card and insert a new one and tighten it, following the instructions in the instructions manual. |
Remove the card and insert a new one and tighten it, following the instructions in the instructions manual. |
||
Power consumption of the plug-in card is too high. |
Contact Customer Support | Contact Customer Support | ||
PosIO- or PosI/O-Monitor card not initialized |
Start ASCII command CALCPOSIO in the terimal screen |
- |
Extended error message S300 / S700
a second error message with a small "i" (ERRCODE2) is displayed in the display, which has the following meaning
( ERRCODE = 0 --> sorry, we have no additional Information ) :
i 25 | Reading data from the POSIO option-card was not possible, see also CALCPOSIO |