Error Message F16
Valid for S300, S400, S600, S700
Display | Meaning | Possible cause | Measure S300/S700 | Measure S400/S600 |
---|---|---|---|---|
F16 | Mains BTB - 1, 2 or 3 phases of the mains supply missing |
Three-phase operation is set in the case of a single-phase in-feed. |
Check setting on screen page Basic setting | Check setting on screen page Basic settings |
Phases missing from in-feed. |
Check wiring/fuses/main contactor |
Check wiring/fuses/main contactor |
||
Special settings are required for a DC in-feed. |
Contact Customer Support | Contact Customer Support | ||
Amplifier enabled even though they was no mains voltage |
Amplifier only enabled when the mains voltage is switched on (comply with switch on sequence) |
Amplifier only enabled when the mains voltage is switched on (comply with switch-on sequence) |