Error Message F08
Valid for S300, S400, S600, S700
Display | Meaning | Possible causes | Measures S300/S700 | Measures S400/S600 |
---|---|---|---|---|
F08 | Overspeed | Speed in excess of permissible limit | Check VOSPD (limit speed) and raise it, if necessary. | Check VOSPD (limit speed) and raise it, if necessary. |
Speed in excess of permissible limit | Reduce overswing by assigning amplification parameters | Reduce overswing by assigning amplification parameters | ||
Feedback cable is defective | (Possibly check by shaking the cable) Replace the cable | (Possibly check by shaking the cable) Replace the cable | ||
VLIM too low | When a new motor is loaded, quicker motors with a max. of only 3,000 rpm are also entered. The end speed and overspeed have to be adapted for higher speeds. | When a new motor is loaded, quicker motors with a max. of only 3,000 rpm are also entered. The end speed and overspeed have to be adapted for higher speeds. | ||
Motor oszillates | Parameter adaptation | Parameter adaptation | ||
Tables of motion tasks with a time base which is too low. | Increase target times or use a motor with a higher nominal speed | Increase target times or use a motor with a higher nominal speed | ||
Feedback of the incorrect motor connected | Check and correct assignment | Check and correct assignment | ||
Motor phases inverted | Check the pin assignment | Check the pin assignment | ||
Feedback incorrectly set | Set angle offset correctly (MPHASE) | Set angle offset correctly (MPHASE) |