Error Message F05
Valid for S300, S400, S600, S700
| Display | Meaning | Possible causes | Measures S300/S700 | Measures S400/S600 |
|---|---|---|---|---|
|
F05 |
Undervoltage |
Mains contactor not connected |
Wiring / Emergency stop / Control logic / ... |
Wiring / Emergency stop / Control logic / ... |
|
First of all switch on the power contactor which is connected via the BTB contact. Then switch the enable signal on approx. 0.5s later |
First of all switch on the power contactor which is connected via the BTB contact. Then switch the enable signal on approx. 0.5s later |
|||
|
Emergency stop has cut off the mains voltage |
Operator information |
Operator information |
||
|
VBUSMIN parameter set too low. |
Adjustment of the parameter VBUSMIN, e.g. in 48VDC applications. |
Adjustment of the parameter VBUSMIN, e.g. in 48VDC applications. |
||
|
The supervision has to be switched off in some applications with |
Example: Positioning the axis in the event of mains failure. Switch off supervision with UVLTMODE 0. |
Example: Positioning the axis in the event of mains failure. Switch off supervision with UVLTMODE 0. |
Home >
Knowledge Base >
FAQs >
Downloads >