Skip to main content
press_release | Kollmorgen AMS to add VDA 5050 support to its fleet manager in 2025 |
|
minute read

August 23, 2024, Mölndal - Sweden

Specialized solutions such as automated guided vehicles (AGVs) and autonomous mobile robots (AMRs) play a key role in the transformation of the material handling industry, enabling faster and more accurate receiving, storing, moving, and shipping of items globally.

Kollmorgen Autonomous Mobile Solutions (AMS) to add VDA 5050 support to its fleet manager in 2025

Kollmorgen AMS at the forefront of interoperability

Growing diversity in automation solutions is placing greater demand on suppliers to provide customers with flexibility, requiring solutions where several different vehicle types, sometimes from multiple vendors, must operate in the same system. Kollmorgen AMS has long been at the forefront of interoperability, enabling customers to automate virtually any type of vehicle and create a fleet tailored to their specific needs with NDC Solutions—a complete solution for scalable AGV and AMR applications. In 2025, Kollmorgen AMS plans to forge ahead by adding support for the VDA 5050 protocol to its fleet manager, allowing customers to operate third-party vehicles alongside those based on NDC Solutions.

“We are very proud of our NDC Solutions platform, which has enabled customers to create customizable fleets tailored to their specific needs for over 50 years. By adding VDA 5050 support to our fleet manager and NDC Solutions-based vehicles, we will expand our offering even further to enable end-users to combine vehicles from different vendors as their automated fleets expand,” says Johan Lundblad, General Manager, Kollmorgen AMS.

Key features and benefits

  • Interoperability: Third-party vehicles will be able to operate alongside vehicles in an NDC Solutions fleet management system via the VDA 5050 protocol. Vehicles based on NDC Solutions will also be able to operate under third-party fleet managers.
  • Version support: The system is expected to support VDA 5050 Version 2.0, ensuring the latest upgrades in communication standards.
  • Flexibility for end-customers: Customers can integrate various automated vehicles into their operations without being tied to a single vehicle provider, enhancing operational efficiency and reducing costs.

Kollmorgen AMS exemplifies their commitment to innovation and customer-centric solutions through this development, providing a robust and flexible fleet manager that meets the future requirements of the industry.

Automotive Manufacturing Logistics

Automotive manufacturing demands precision. AGVs ensure reliable material flow, reduce downtime, and improve efficiency—supporting just‑in‑time production while increasing accuracy and overall performance.
Learn More

NDC Layout Assistant

NDC Layout Assistant is a user-friendly application that lets you get instant feedback on your layout design even before running a simulation in the NDC8 system.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Illustration of automated warehouse environment

Textile Manufacturer Increases Efficiency by 45% with OKAGV & Kollmorgen >

See how a Southeast Asian textile manufacturer increased material handling efficiency by 45% and eliminated delivery errors with more than 100 AMRs and AGVs powered by OKAGV and Kollmorgen.

Interview with Kollmorgen AMS's Simon Bokesand on the Cyber Resilience Act >

The Cyber Resilience Act introduces several deadlines, including the September 11, 2026 start of mandatory vulnerability and incident reporting and December 11, 2027 full CRA compliance becomes mandatory for product with digital[BS1.1][MM1.2]…
NDC Layout Assistant

Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet

NDC Layout Assistant Datasheet >

Maximize the layout performance with instant feedback on your layout design.
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations

DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >

DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…
Bring’s 3PL Flow Elevated: 173 Pallets/Hour with Kollmorgen & Rocla

Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >

Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Kollmorgen + ifm

Is This the End of Manual Pallet Adjustments in Logistics? >

In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet

CVC700SW Datasheet >

The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.