Skip to main content
blog | What are the Five Major Components of a Brushless Servo Motor |
|
2 minute read

Servo motors are used in numerous markets to power machines, instruments, robots, and other factory automation applications. This blog addresses five major elements of a conventional brushless DC servo motor: the rotor, stator, bearings, feedback and housing.

The Rotor

The moving element of the servo motor, the rotor consists of a shaft with magnet segments that are either attached to the shaft or embedded in a stack of laminations fitted on the shaft. The magnets are organized in pole pairs and oriented in an alternating north and south pattern. Rotation is created when the magnetic flux generated by the magnets reacts with the electromagnetic fields generated by the stator.

The Stator

The stator, the stationary element of the servo motor, consists of a stack of slotted laminations filled by copper wire that is wound in a specific pattern. This pattern compliments the magnet arrangement on the rotor. These windings determine the electrical characteristics of the motor and include an insulation system to protect the wires from shorts against each other or the stator laminations. The insulation system also determines the maximum winding temperature allowed as the copper wires heat up when current is applied.

The Bearings

The rotor fits within the stator that includes a very small air gap between the outside diameter of the rotor magnets and the interior diameter of the motor laminations. The rotor freely rotates while centered within the stator by a ball bearing system. The bearings fitted at both ends of the motor shaft are rated to handle the expected radial and axial loads and rotor heat.

The Feedback

A critical requirement for a servo system is the feedback device. The motor feedback is typically an encoder or resolver mounted to the rear end of the motor (opposite the output shaft end). The feedback device interacts with the servo drive to provide data that indicates position and velocity.

The Housing - Bringing It All Together

The motor housing integrates the rotor, stator, bearing system, and feedback components into a package that is easily installed on a machine. Assimilated front and rear end bells mount the housing directly to the stator. Housings can be made from a variety of materials, such as aluminum, cast iron, or stainless steel, and contain exit points for motor power and feedback wires or connectors. Stainless steel housings are used in applications requiring stringent hygienic and high pressure washdown conditions. Seals, also part of the housing system, provide various levels of protection against water ingestion.

Conclusion

Motor designers need to integrate these five key elements to produce a servo motor that is efficient, compact, and reliable. Each element must support the overall performance of the motor in an optimized package that delivers a high-performance servo motor solution.

Consult an Expert

AKME Series Servo Motors

AKME Series is built on the AKM platform and designed for use in Zone 2 and Zone 22 environments with ATEX and IECEx global certification.
Learn More

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When Should You Convert From a Stepper Motor to a Servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
Automatic Pick and Place machine installing components on circuit board

How mechatronics design improves motion system performance >

Discover how mechatronics design boosts motion system performance by integrating servo systems and control for faster commissioning and integrated motion.
Lithium Battery Welding Equipment

Linear Motor Functional Safety Advances Safety & Productivity in Lithium Battery Welding Equipment >

Kollmorgen’s SMM functional safety helps achieve stable, controlled motion and global compliance for lithium battery production and competitiveness.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple

Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple >

Introducing Kollmorgen’s AKME servo motors—ATEX/IECEx certified and engineered for compact, versatile performance in hazardous environments where choices have been limited—until now.
Introducing the latest update to SafeMotion monitor firmware - SMM 3

Kollmorgen advances linear motor safety and performance with SafeMotion Monitor firmware upgrade >

The latest SafeMotion Monitor™ firmware (SMM 3.0) expands functional safety for linear motors with EnDat 2.2 safe feedback support and SIL 3 compliance.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK
Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español)

Kollmorgen Essentials™: Sistemas de movimiento completos para cada eje y cada presupuesto (Español) >

Descubre cómo Kollmorgen Essentials ofrece control de movimiento de alta precisión y fiabilidad comprobada, ahora más rápido de configurar, más fácil de integrar y más rentable de escalar.
Español