Days and time of AKD fault historyThe fault history in Workbench shows a number of days, hours, minutes, and seconds for each fault occurrence. This is the runtime of the drive. It is the ammount of time that the drive has been in a booted-up state, whether enabled or disabled.
İngilizce
DeratingServo amplifiers
A derating may be necessary due to high environment temperature or due to operation in high locations. Current values are affected.
No derating for servo amplifiers with standard clock frequency, up to 1000m a.m.s.l. and with max. 40°C ambient temperature.
İngilizce
Programming IDC SmartDrivesThe programming language for the IDC SmartDrives is "BASIC-like", meaning that it functions like BASIC programming. However, the language and syntax is a simplified variation of BASIC. Each drive has either 200 or 400 programs depending on the memory size option.
KAS Modbus Configuration Demo for 3rd Party HMIs (with Video)When using Kollmorgen HMIs with KAS Controllers, modbus addressing is done automatically to save programming time and ensure everything is mapped correctly. When using third party HMIs or other Modbus devices, can use our separate Fieldbus configuration tool to setup addresses.
İngilizce
KAS HTTP CommunicationKAS has a HTTP communication option for users to write their own programs (in C++, C#, JAVA, visual basic, etc) and be able to read or write any variable in a KAS project. It is documented in the 2.8 software, and I have attached a demo program with an excel spreadsheet that has visual basi