Search Articles
| AKM Motors with Micron GearheadsAssignment of RediMount adapters to AKM motors RediMount Adapters that fit to AKM Motors: | inglês | |
| Residual Current Protective Device Table of Contents General Function | inglês | |
| DESINA Color CodeDESINA is an abbreviation for DistributEd and Standardised INstAllation technology for machine tools and manufacturing systems. | inglês | |
| Calculation of brake powerValid for AKD, S300, S400, S600, S700 The calculated Power Dissipation can be used for selecting a brake resistor or capacitor module. | inglês | |
| UL Cross Section Table of Contents Power supply connection | inglês | |
| RoHS Guideline Table of Contents General Substances a | inglês | |
| Protection CategoryThe protection category is mentioned as a short mark which consists of two unvarying letters IP and ratios for the protection level. The IP codes are defined in IEC 60529. Example IP54: | inglês | |
| CANopen Bus | inglês | |
| Servo SystemA servo drive essentially comprises an intelligent servo amplifier and a servo motor that operates with a PLC or CNC to perform complex, specialized moves in one or more directions, or axes. | inglês |
Página inicial >
Base de conhecimento >
FAQs >
Downloads >