Search Articles
| S700 Series Drive Connections for the Goldline B & M Series Motors S700 Motor Power Connector X9 S700 Power X9 Connector Pins | inglês | |
| S600 Series Drive Connections for the Goldline B & M Series Motors S600 Motor Power Connector X9 S600 Power X9 Connector Pins | inglês | |
| FAQ PagesBelow are links to the various FAQs (Frequently Asked Questions) available on this site. | inglês | |
| PacCom Software Instruction Manual for 6445Software for 6445, 5345, 5445, 5645, SC150 & SC450.Requires true DOS computer. | inglês | |
| S300 and S600 Profibus Option CardsProfibus Option Card Labels: The Profibus option card for the S300 and S700 is labeled "Proibus DP". (OPTION = H0Cxx) | inglês | |
| Profibus Communication Rate and BandwidthProfibus Communication Rate and Bandwidth The update rate of the Profibus communications is set in the Profibus master controller. The GSD file of the drive allows a minimum time of 2ms. | inglês | |
| Binary and Hexadecimal explanation and examplesFor those of us who need a periodic review of binary and hexadecimal numbers, here is a quick look. Decimal = Base 10 Binary = Base 2 Hexadecimal = Base 16 (4 Bits) (1 nibble) | inglês | |
| S300 CANopen velocity mode jogThis is a quick example and explanation of setting up and commanding a velocity mode jog move from CANopen. | inglês | |
| AKM RoHS Compliance LetterAttached is the letter of compliance for All Standard Catalog AKIM Models represented by AKM1, AKM2, AKM3, AKM4, AKM5, and AKM7 comply to DIRECTIVE 2011/65/EU. | inglês |
Página inicial >
Base de conhecimento >
FAQs >
Downloads >