Skip to main content

Kollmorgen Support Network

S600 Series Drive Connections for the Goldline B & M Series Motors | 05 Jun 2014 | |

S600 Series Drive Connections for the Goldline B & M Series Motors

S600 Motor Power Connector X9 

S600  Power X9 Connector Pins

Goldline B & M Motor Power Connections

U  

4

C

V

5

B

W

6

A

Brake +

1

N

Brake -

2

P

Motor PE Ground

3

D

Connect the Ground Connections at Motor PE Ground (Pin 3)

Cable Shield

Ground Wire at Motor

 

 

 

 

S600  X2 Connector Resolver Feedback Connections

Descriptions Of the S600 X2 Connector Connections

Goldline B & M Motor Resolver Feedback  Connections

9

R1

E

5

R2

F

7

S2

B

3

S4

A

8

S1

D

4

S3

C

2

Thermal Switch NC

T

6

Thermal Switch NC

U

Shell of 9 pin D Sub

Cable Shield

Not Connected