Skip to main content

Kollmorgen’s vision is “Enabling innovators to make the world a better place”. Robotics development in academia is in high demand, with commercial companies investing in and partnering with universities and academic startups. This demand is also shortening research, design and product launch timelines, making flexible, standard products a valuable asset. Kollmorgen has strong relationships with universities, research centers and academic startups – from our research relationship with Virginia Tech, to our partnership with NREC in in DARPA robotics challenge, to our strong distributor network in technology clusters, Kollmorgen’s products help accelerate innovation. We offer products with a wide range of standard, orderable configurations – for example our AKM motor is available in over 500,000 different standard combinations.

Kollmorgen offers:

  • Large selection of standard housed and frameless motors
  • Low cogging motors
  • High torque density motors
  • Capability to match harmonic and other gearhead architectures
  • Online motor performance generator
  • Online motor selection tools

Contact Us

Supporting Products

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

AKM2G Servo Motor >

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

AC Synchronous Servo Motors

AKM™ Series Servo Motor >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

Kollmorgen AKD Servo Drive

AKD Servo Drive >

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability

AKM2G & AKM Low Voltage DC Servo Motors >

AKM and AKM2G Low Voltage servo motors are designed for high-performance, demanding dynamic applications which require 24-96 VDC bus input.