Skip to main content

2G Motion System: Best by Design

The optimal concept assumes that combining the best possible component for each motion function will yield a cohesive system that delivers superior machine performance. Alternatively, many single-source suppliers offer a prepackaged selection of components that have been force-fit together, providing convenience at the sacrifice of optimal system performance.

 

Download as PDF

Fill out this short form

to view this White Paper

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

AKM2G Servo Motor

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.

Learn More

AKD2G Servo Drive

Born from a rich AKD heritage, AKD2G is the latest servo drive technology adding:

  • Dual-axis technology for additional space savings
  • Built-in functional safety options via SafeMotion Monitor (including FSoE)
  • Color Graphic Display
  • Optimized for single-cable power and feedback
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Ground satellite 

AKD2G 24A Data Sheet >

Kollmorgen’s new AKD2G 24A servo drive delivers 3x the continuous current capacity and offers a rich feature set for simple integration in complex applications. 
Kollmorgen Express Delivery significantly shortens lead times for the company’s most popular motion products

Kollmorgen Express Delivery significantly shortens lead times for the company’s most popular motion products >

Motion leader Kollmorgen announces a new classification for select products that can be delivered within an accelerated timeframe.
Kollmorgen White Paper, Monitoring and controlling brakes through on-drive functional safety technology

Monitoring and controlling brakes through on-drive functional safety technology >

How can you ensure the safety of vertical loads while complying with ISO 13849-1? On-drive safety functions offer a no-compromise way to simplify brake testing.

5 Key Reasons to Consider an Upgrade to AKD2G Servo Drives >

Advances in processor technology for servo drives continue to expand the features and capabilities they offer. Choosing a new drive or control system over an existing system ultimately depends on the application requirements. The AKD2G servo drive…

Reducing Defects while Improving ROI in Metal Stamping with Direct-Drive Technology >

Compared to mechanical and hydraulic presses, mechanical servo metal stamping presses use high torque brushless motors to create more complicated stampings at faster speeds. But the type of motors used—a traditional geared or chain drive system or a…
Printing Machine

Direct Drive Motors Improve Flexographic Printing Performance >

Recent work done by Kollmorgen—a global leader in manufacturing motor and motion solutions—has shown that it is possible to synchronize components within the flexo printing process without mechanical transmission by using closed loop control…
AKD2G: Mentor Sessions

AKD2G Quick Setup with Safe Torque Off & Advanced Configuration with AKD2G Dual-Axis with Functional Safety >

The AKD2G drive is an easy to use, but comprehensive drive. The key to mastery is learning how to use the Workbench software.

How to Customize a Servo Motor - Standard vs Custom >

When and how to customize a standard servo motor depends on the predicted benefits derived from the customization that should include a solution tied to form, fit, and function. Learn more.
Kollmorgen webinar, What is a Servo Motor?

What is a Servo Motor? >

When researching motor options for an application, one type that often comes up is “servo” motor. Many manufacturers expand and add descriptions like AC and brushless. What do these terms mean and what exactly is a servo motor?