NDC Solutions by Kollmorgen, a Regal Rexnord brand, is an industry leading AGV/AMR platform utilized by top vehicle builders globally to create driverless logistics automation solutions. The platform consists of both software to manage fleets and route vehicles efficiently as well as hardware for navigation and control of the vehicle itself. With Kollmorgen’s NDC Solutions you are able to automate virtually any type of vehicle or mobile robot and integrate it into your specific material handling application, in any industry worldwide.
Products related to Kollmorgen’s NDC Solutions are exclusively available through the partner network.
NDC Layout Assistant
AGV & AMR Training
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.
Related Resources
Kollmorgen Launches NDC Layout Assistant: Your Simple Solution for Smart Layout Analysis >
Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of NDC Layout Assistant ; a tool that provides fast, structured insight into layout…
NDC Layout Assistant Datasheet >
Maximize the layout performance with instant feedback on your layout design.
One Site, Two Fleets, VDA 5050 in the Middle: Jungheinrich’s tailored AGV system meets Wildeboer’s long-term needs >
Jungheinrich’s tailored AGV system meets Wildeboer’s long-term needs
DB Schenker implements Jungheinrich AGVs with Kollmorgen technology for terminal operations >
DB Schenker in Borås has taken the next step in efficiently moving goods with tight timeframes by automating internal transports and increased productivity alongside improved safety and reduced production damages. The terminal has successfully…Bring’s 3PL Flow Elevated: 200 Pallets/Hour with Kollmorgen & Rocla >
Bring Logistics, a leading third-party logistics provider in the Nordics, has automated its Skedsmo Logistics Centre in Bergen, near Oslo, with the help from Kollmorgen’s partner Rocla. The 32,000 m² facility now operates with nine Rocla very narrow…
Is This the End of Manual Pallet Adjustments in Logistics? >
In many warehouses and production sites, the handover between manual labour and automated operations presents a daily challenge. Manually placed pallets are sometimes positioned off-coordinate, which creates problems for mobile robots that rely on…
CVC700SW Datasheet >
The CVC700 software is the heart of the AGV. The software functions supervise everything from vehicle navigation to communication with the AGV system controller and the interfacing sensors and actuators.
CVC700HW Datasheet >
The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600