4 Ch Analog Outputs 0-10 and -10 to +10 Vdc
These 4 Channel Analog Outputs are available in a 0…10 V, 12 bit, 1-wire system version and a -10 V…+10 V, 12 bit, 4 x 2-wire system.
Specifications

| Technical Data | AKT2G-AT-410-000 | AKT2G-AT-425-000 |
|---|---|---|
| Number of outputs | 4 | |
| Power supply | 24 V DC via the power contacts | |
| Signal voltage | 0..10 V | -10 ..+10 V |
| Load | > 5 kΩ (short-circuit-proof) | |
| Measuring error | < ± 0.1% (at 0 °C ... +55 °C, relative to the full scale value) < ± 0.2% (when the extended temperature range is used) | |
| Resolution | 12 bit | |
| Conversion time | ~ 250 µs | |
| Power supply for electronics | via the E-bus | |
| Distributed Clocks | yes | |
| Current consumption via Ebus | typ. 140 mA | |
| Electrical isolation | 500 V (E-bus/field voltage) | |
| Bit width in process image | 4 x 16-bit AO output | |
| Configuration | via TwinCAT System Manager | |
| Weight | approx. 60 g | |
| Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) | |
| Permissible ambient temperature range during storage | -40 °C ... +85 °C | |
| Permissible relative humidity | 95%, no condensation | |
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
| Mounting | on 35 mm mounting rail conforms to EN 60715 | |
| Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also installation instructions for enhanced mechanical load capacity | |
| EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
| Protection class | IP20 | |
| Installation position | variable | |
| Approval | CE, ATEX, cULus | |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Brake Chopper Terminal
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.