VLIM Parameter (S300-S700)
ASCII - Command | VLIM | |||
Syntax Transmit | VLIM [Data] | |||
Syntax Receive | VLIM <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 358C (hex) | |
DIM | ( > VUNIT) | PROFIBUS PNU | 1740 (dec) IND = 1 (dec) | |
Range | 0.0 .. MSPEED | DPR | 140 (dec) | |
Default | 3000 | |||
Opmode | 0, 1 | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weighting | 1000 | |
Start Firmware | 1.0 | |||
Configuration | No | Last Change of this Object | 1.0 | |
Function Group | velocity loop | EEPROM | Yes | |
Short Description | Max. velocity |
Description
The VLIMN parameter defines the maximum velocity for the negative direction (velocity control loop) in units defined by VUNIT. VLIM is also used for limiting the following parameters: 1. MVANGLB <= 0.9*VLIM 2. MSPEED >= VLIM 3. PVMAX <= (VLIM * PGEARI * 2^PRBASE) / (60 * PGEARO) When used together with the VLIMN parameter, it is possible to implement a directionally-dependent rotational velocity limit. The VLIM command determines the maximum velocity for both positive and negative directions. By making a subsequent entry for VLIMN, the limit for the negative direction can be set separately. |