VELO Parameter (S300-S700)
| ASCII - Command | VEL0 | |||
| Syntax Transmit | VEL0 [Data] | |||
| Syntax Receive | VEL0 <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Float | CANBus Object Number | 3620 (hex) | |
| DIM | - | PROFIBUS PNU | 1888 (dec) IND = 1 (dec) | |
| Range | DPR | 288 (dec) | ||
| Default | 5 | |||
| Opmode | All | Data Type Bus/DPR | Integer32 | |
| Drive State | Weighting | 1000 | ||
| Start Firmware | 1.0 | |||
| Configuration | No | Last Change of this Object | 1.0 | |
| Function Group | velocity loop | EEPROM | Yes | |
| Short Description | Standstill Threshold | |||
Description
|
The VEL0 (Velocity "0") parameter defines the velocity threshold (in RPM) for the standstill signal. The standstill signal is required for the following functions:
|
Home >
Knowledge Base >
FAQs >
Downloads >