Setup of EtherCAT master to run an AKD in “DS402: Cyclic Synchronous Position Mode”
November 4, 2016
AKD Firmware 1.15.0.1
Objective:
We, Kollmorgen, supply an AKD.XML file to be used with the EtherCAT CoE Master. It has one default configuration, “Interpolated Position”. Many Customers want to use different configurations from the default. It’s impossible to give instruction how to setup every EtherCAT master available on the market but the actual setup data will be almost the same every time.
I have added the analog I/O and digital I/O control CoE objects for use by the CoE Master. The actual control of the drive doesn’t need them.
This document assumes the EtherCAT Master has “free mapping” function available. The ability to select what data is to be shard every update cycle. This information may not make sense to you but (hopefully) it will make sense to the person helping you setup your master.
Drive’s CanOpen Objects mapped to PDOs in this example:
Fixed PDO mapping:
0x1724, predefined mapping of position actual and status word
0x1B24, predefined mapping of position command, control word, and torque feed forward command
0x6060 = 8
Drive parameter setup:
FB1.PSCALE = 16
UNIT.PROTOTY = 3
UNIT.PIN = 65536
UNIT.POUT = 1
Free PDO mapping:
TX-PDO:
Control Word, 0x6040
Target Position, 0x607A
Analog output, 0x3470sub3
Digital outputs, 0x60FEsub1
RX-PDO
Status Word, 0x6041
Position feedback, 0x6064
Analog Input, 0x3470sub4
Digital Input, 0x60FDsub0
0x6060 = 8
Drive parameter setup:
FBUS.PARAM05 = 16
UNIT.PROTOTY = 3
UNIT.PIN = 65536
UNIT.POUT = 1
Free mapping SDO Run-up script to configure the drive (Units will be 65536 counts/rev of the motor):
|
Index |
Data |
Comment |
|---|---|---|
|
0x1C12:00 |
0x00 |
clear sm PDOs (0x1C12) |
|
0x1C13:00 |
0x00 |
clear sm PDOs (0x1C13) |
|
0x1A00:00 |
0x00 |
Clear RX-PDO1 |
|
0x1A00:01 |
0x60410010 |
Map status word to RX-PDO1 |
|
0x1A00:02 |
0x60640020 |
Map position feedback to RX-PDO1 |
|
0x1A00:00 |
0x02 |
Set RX-PDO1 count to 2 |
|
0x1A01:00 |
0x00 |
Clear RX-PDO2 |
|
0x1A01:01 |
0x34700410 |
Map analog input to RX-PDO2 |
|
0x1A01:02 |
0x60FD0020 |
Map digital inputs to RX-PDO2 |
|
0x1A01:00 |
0x02 |
Set RX-PDO2 count to 2 |
|
0x1A02:00 |
0x00 |
Clear RX-PDO3 |
|
0x1A03:00 |
0x00 |
Clear RX-PDO4 |
|
0x1600:00 |
0x00 |
Clear TX-PDO1 |
|
0x1600:01 |
0x60400010 |
Map control word to TX-PDO1 |
|
0x1600:02 |
0x607A0020 |
Map position command to TX-PDO1 |
|
0x1600:00 |
0x02 |
Set TX-PDO1 count to 2 |
|
0x1601:00 |
0x00 |
Clear TX-PDO2 |
|
0x1601:01 |
0x34700310 |
Map analog out to TX-PDO2 |
|
0x1601:02 |
0x60FE0120 |
Map digital out to TX-PDO2 |
|
0x1601:00 |
0x02 |
Set TX-PDO2 count to 2 |
|
0x1602:00 |
0x00 |
Clear TX-PDO3 |
|
0x1603:00 |
0x00 |
Clear TX-PDO4 |
|
0x1C12:01 |
0x1600 |
Download PDO 0x1C12:01 index |
|
0x1C12:02 |
0x1601 |
Download PDO 0x1C12:02 index |
|
0x1C12:00 |
0x02 |
Download PDO 0x1C12 count |
|
0x1C13:01 |
0x1A00 |
Download PDO 0x1C13:01 index |
|
0x1C13:02 |
0x1A01 |
Download PDO 0x1C13:02 index |
|
0x1C13:00 |
0x02 |
Download PDO 0x1C13 count |
|
0x6060:00 |
0x08 |
Set OpMode to Cyclic Synchronous Position |
|
0x60C2:01 |
0x02 |
Cycle time |
|
0x60C2:02 |
0xFD |
Cycle exponent |
|
0x60FE:02 |
0x00030001 |
Digital output mask |
|
0x36E9:00 |
0x00000010 |
FBUS.PARAM05, enable DS402 scaling |
|
0x6091:01 |
0x00000001 |
Motor revolutions |
|
0x6091:02 |
0x00000001 |
Shaft revolutions |
|
0x6092:01 |
0x00100000 |
Feed (65536 counts/rev) |
|
0x6092:02 |
0x00000001 |
Shaft revolutions |
Home >
Knowledge Base >
FAQs >
Downloads >