MTIME Parameter (S300-S700)
| 18 Aug 2014
|
|
MTIME Parameter (S300-S700)
| ASCII - Command |
MTIME |
|
|
| Syntax Transmit |
MTIME [Data] |
|
|
| Syntax Receive |
MTIME <Data> |
|
Available in |
|
| Type |
Variable rw |
|
MMI |
No |
| ASCII Format |
Float |
|
CANBus Object Number |
35AC (hex) |
| DIM |
s |
|
PROFIBUS PNU |
1772 (dec) IND = 1 (dec) |
| Range |
1 ... 600 |
|
DPR |
172 (dec) |
| Default |
16 |
|
|
| Opmode |
All |
|
Data Type Bus/DPR |
Integer32 |
| Drive State |
|
|
Weighting |
1000 |
| Start Firmware |
1.0 |
|
|
| Configuration |
No |
|
Last Change of this Object |
1.0 |
| Function Group |
motor |
|
EEPROM |
Yes |
| Short Description |
Motor thermal time constant |
Description
| Motor thermal time constant to calculate MI2T with MICONT |