MCOSPHI Parameter (S300-S700)
ASCII - Command | MCOSPHI | |||
Syntax Transmit | MCOSPHI [Data] | |||
Syntax Receive | MCOSPHI <Data> | Available in | ||
Type | Variable rw | MMI | No | |
ASCII Format | Float | CANBus Object Number | 3887 (hex) | |
DIM | PROFIBUS PNU | 1703 (dec) IND = 33 (dec) | ||
Range | 0.5 .. 1 | DPR | 903 (dec) | |
Default | 0.8 | |||
Opmode | 1,2 | Data Type Bus/DPR | Integer32 | |
Drive State | Weighting | 1000 | ||
Start Firmware | ||||
Configuration | No | Last Change of this Object | 2.1 | |
Function Group | other commands | EEPROM | Yes | |
Short Description | Power Factor (cos phi) of the induction motor |
Description
Power Factor (cos phi) of the induction motor. Used in V/f Control scheme to calculate the rated slip s_R for slip compensation. s(iq) = iq * IQFILTK * s_R / (MICONT * MCOSPHI) s_R = MFR – (MVR * MPOLES) / (60 * 2) |