IEC Frame Size
General
The IEC 72 defines motor frame size standards for regions that use SI units.
Regions using "inch" units work with NEMA standards (see page NEMA Frame Size). Therefore most motor series are offered with both standard frame sizes.
Usual IEC sizes
All dimensions in mm
Figure: Reference graphic for dimensions
IEC | Torque* in Nm |
Flange (P) |
Bolt Circle (M) |
Mounting Holes (S) |
Register Diameter (N) |
Shaft Diameter (D) |
Shaft Length (E) |
Keyway width (F) |
remaining shaft thickness to keyway (G) |
---|---|---|---|---|---|---|---|---|---|
63 | 1,22 | 140 | 115 | 9 | 95 | 11 | 23 | 4 | 8,5 |
71 | 2,8 | 160 | 130 | 10 | 110 | 14 | 30 | 5 | 11 |
80 | 8,25 | 200 | 165 | 12 | 130 | 19 | 40 | 6 | 15,5 |
90 | 18,5 | 200 | 165 | 12 | 130 | 24 | 50 | 8 | 20 |
100 | 31,5 | 250 | 215 | 14 | 180 | 28 | 60 | 8 | 24 |
112 | 31,5 | 250 | 215 | 14 | 180 | 28 | 60 | 8 | 24 |
132 | 92,5 | 300 | 265 | 14 | 230 | 38 | 80 | 10 | 33 |
160 | 132 | 350 | 300 | 19 | 250 | 42 | 110 | 12 | 37 |
180 | 212 | 350 | 300 | 19 | 250 | 48 | 110 | 14 | 42.5 |
200 | 345 | 400 | 350 | 19 | 300 | 55 | 110 | 16 | 49 |
* Rated torque with permanent operation according to IEC 72
Mechanical tolerance
ISO tolerance to DIN 748, DIN 7160, DIN 42948 .
Diameter shaft end (dimension „D“) |
up to 28 mm |
j 6 |
38 to 50 mm |
k 6 |
|
more than 50 mm |
m 6 |
|
Register Diameter (dimension „N”) |
up to 230 mm |
j 6 |
more than 230 mm |
h 6 |
Recommended shaft basis fit
Hub alignment | Hole basis fit | Shaft basis fit |
---|---|---|
on long shafts, fixed | H7/j6 | J7/h6, h8, h9 |
on shaft end, fixed | H7/k6, m6 | K7, M7/h6, N7/h8 |
on shaft, slidable | H7/h6, j6 | H7, J7/h6, h8 |
Recommended tolerance fields for key width
Hub character | Key width | Fit character | |
Shaft | Hub | ||
slideable | H9 | D10 | Sliding fit |
easily mountable | N9 | JS9 | Transition fit |
for bi-directional torque | P9 | P9 | Tight fit |