DICONT Parameter (S300-S700)
ASCII - Command | DICONT | |||
Syntax Transmit | DICONT | |||
Syntax Receive | DICONT <Data> | Available in | ||
Type | Variable ro | MMI | Yes | |
ASCII Format | Float | CANBus Object Number | 3527 (hex) | |
DIM | A | PROFIBUS PNU | 1639 (dec) IND = 1 (dec) | |
Range | 1.5 .. 20.0 | DPR | 39 (dec) | |
Default | Hardware Defined | |||
Opmode | All | Data Type Bus/DPR | Integer32 | |
Drive State | - | Weighting | 1000 | |
Start Firmware | 1.0 | |||
Configuration | No | Last Change of this Object | 1.0 | |
Function Group | actual values | EEPROM | No | |
Short Description | Drive continuous current |
Description
The continuous current rating of the drive. DICONT is depending on VBUSBAL for drive 403, 406, 614 and 670. |