DI2T Parameter (S300-S700)
ASCII - Command | DI2T | |||
Syntax Transmit | DI2T [Data] | |||
Syntax Receive | DI2T <Data> | Available in | ||
Type | Variable ro | MMI | No | |
ASCII Format | Integer 8 | CANBus Object Number | 3559 (hex) | |
DIM | % | PROFIBUS PNU | 1689 (dec) IND = 1 (dec) | |
Range | 0 ... 100 | DPR | 89 (dec) | |
Default | - | |||
Opmode | All | Data Type Bus/DPR | Integer 8 | |
Drive State | Weighting | |||
Start Firmware | 1.0 | |||
Configuration | No | Last Change of this Object | 1.0 | |
Function Group | actual values | EEPROM | No | |
Short Description | Drive I2T load |
Description
This variable returns the average current as a percentage of the continuous current (see DICONT). The average current is filtered with a time constant of 16 seconds. |