Skip to main content
blog | How to Customize a Servo Motor - Standard vs Custom |
|
2 minute read

Custom motor designs cover a broad range of modifications from simple mechanical changes to ground up development projects. Customizations allow the designer to optimize servo motor performance to improve machine productivity and value. When and how to customize a standard servo motor depends on the predicted benefits derived from the customization that should include a solution tied to form, fit, and function. Knowledge of which design elements can be modified and which are fixed, as well as the associated cost drivers, should be determined before any changes are made.

Kollmorgen AKM™ Family

The major components of motor electromechanical design are, unsurprisingly, mechanical and electrical (or a combination of both). The complexity of customization will depend on the extent of change to the original design. A mechanical change, like an output shaft diameter reduction, may be an easy modification, while an increase in shaft diameter may necessitate changes to other aspects of the design. Adjusting the electrical characteristics of the motor winding may be as simple as changing the number of turns in the stator coil, while increasing the design voltage may require changing insulation materials and even slot design.

Mechanical changes are usually compelled by the machine mechanism’s shaft and mounting requirements. Common mounting modifications include the pilot diameter and depth, shaft diameter and length, mount type (face or flange), and location and orientation of the power/feedback connections. Standard NEMA mounting specifications identify the arrangement of bolt circle, pilot, and shaft diameter. While a mounting arrangement based on NEMA standards minimizes the need for customization, there may be space considerations that require shaft or mounting changes to optimize space utilization.

Kollmorgen PSM Servomotor

The motor application environment may also require simple mechanical changes, such as improved sealing to accommodate a wet environment, or more complex changes that require alternate materials to accommodate chemical or radiation environments. In addition, material adjustments for hazardous environments can drive design element changes that can increase costs considerably.

Most cost drivers for mechanical changes are determined by the initial standard design specifications. Reducing the shaft diameter is typically a lower cost modification than increasing the shaft diameter, potentially causing additional changes in the bearing design and endbell machining. Changes to the mounting arrangement (pilot, bolt circle) may also require modifications to the end bell casting that force additional tooling charges.

Electrical modifications typically involve an adjustment in the number of turns in the motor coil windings to accommodate the available voltage and current. Other electrical considerations include improved EMI shielding, alternate feedback devices, or adjustments in connectorization.

The cost drivers of electrical modifications vary depending on how extensive the changes are to the electrical winding or feedback elements. The number of wire turns in a coil is directly related to the rated speed/torque points based on a specific voltage/current. Winding changes that optimize speed and torque based on the available voltage and current are relatively easy to accomplish. When changes are made to accommodate significantly lower or higher voltages, however, other resulting design modifications (such as insulation adjustments or slot design changes) will cause the customization costs to increase.

Customizing a standard motor is best accomplished working with a motor manufacturer who can identify the advantages specific modifications add to the overall value of the machine. Review associated cost-benefits of each electrical or mechanical modification to ensure that any customization adds value to improve machine operation efficiency.

Consult an Expert

AKME Series Servo Motors

AKME Series is built on the AKM platform and designed for use in Zone 2 and Zone 22 environments with ATEX and IECEx global certification.
Learn More

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Application Example

Learn How to Simplify Motion System Design Across Every Axis and Budget >

| 2:30 PM India Standard Time
Motion system design is becoming increasingly complex, while project timelines and budgets continue to tighten. Machine builders need solutions that help them move from specification to commissioning faster without sacrificing performance,…
English, IN
Industrial printing press — a use case for Kollmorgen Essentials servo motors when upgrading from stepper motors

When should you convert from a stepper motor to a servo? >

Wondering when to convert from stepper to servo motors? Explore six signals, stepper limits, and how affordable servo motors simplify your motion control upgrade.
Automatic Pick and Place machine installing components on circuit board

How mechatronics design improves motion system performance >

Discover how mechatronics design boosts motion system performance by integrating servo systems and control for faster commissioning and integrated motion.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Hazardous location facility

Navigating Hazardous Locations: How to Select ATEX & UL Certified Motors >

A complete compliance guide for aligning ATEX and UL requirements with performance to optimize servo motor selection for HazLoc environments.
Kollmorgen HV Essentials

Kollmorgen Introduces New Controller and High-Voltage Capability in its Essentials Portfolio >

Kollmorgen Essentials adds a new eight-axis controller and high-voltage drive capability to right-size motion system builds for industrial applications.
Which Motor Should You Choose for Your Hazardous Location Application?

AKME vs. Goldline: Which Motor Should You Choose for Your Hazardous Location Application?  >

The new AKME Series for hazardous locations brings ATEX and IECEx certifications, unprecedented compactness and versatility. Compare AKME against Goldline EB.
Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple

Choosing the Right Motor for HazLoc Machine Needs: Zone 2 and Zone 22 Made Simple >

Introducing Kollmorgen’s AKME servo motors—ATEX/IECEx certified and engineered for compact, versatile performance in hazardous environments where choices have been limited—until now.
Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget

Kollmorgen Essentials™: Complete Motion Systems for Every Axis, Every Budget >

Discover how Kollmorgen Essentials delivers high‑precision motion and proven reliability—now faster to specify, simpler to integrate, and more affordable to scale. The new Kollmorgen Essentials line introduces complete, pre-engineered motion control…
English, UK