Kollmorgen Essentials Drive (KED) Firmware
Versions des fichiers
|
02.16.00.003
Servo drive firmware for the Kollmorgen Essentials Drive (KED), supporting EtherCAT, EtherNet/IP, and PROFINET protocols. This archive contains the EDS, XML, and GSDML files required for integration with EtherNet/IP, EtherCAT, or PROFINET controllers, and are found in the "Fieldbus" folder. This is the initial release of the KED. |
|
02-15-00-001
Servo drive firmware for the Kollmorgen Essentials Drive (KED), supporting EtherCAT, EtherNet/IP, and PROFINET protocols. This archive contains the EDS, XML, and GSDML files required for integration with EtherNet/IP, EtherCAT, or PROFINET controllers, and are found in the "Fieldbus" folder. This is the initial release of the KED. |
Accueil >
Base de connaissances >
FAQ >
Téléchargements >