Skip to main content
 

An AKM DC Servo Motor low voltage from KOLLMORGEN is used to drive the vertical form fill seal machine’s feeder belt.

AKM2G & AKM Low Voltage DC Servo Motors

AKM and AKM2G Low Voltage servo motors are designed for high-performance, demanding dynamic applications which require 24-96 VDC bus input.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

What is considered a low voltage motor?

What is Considered a Low Voltage Motor? >

The Low Voltage Directive defines low voltage from 50 – 1000 Vac, or 120 – 1500 Vdc, which is based on the mains voltage used to power the electrical system and ties in with specific IEC regulations on safety and risk of shock and arcing. When low…

How to Customize a Servo Motor - Standard vs Custom >

When and how to customize a standard servo motor depends on the predicted benefits derived from the customization that should include a solution tied to form, fit, and function. Learn more.
Kollmorgen webinar, What is a Servo Motor?

What is a Servo Motor? >

When researching motor options for an application, one type that often comes up is “servo” motor. Many manufacturers expand and add descriptions like AC and brushless. What do these terms mean and what exactly is a servo motor?

Kollmorgen AKM Low Voltage Winding Data and Performance Curves >

Winding data and performance curves for AKM Low Voltage Servo Motors 24/48 VDC.
AKM2G Low Voltage Catalog

AKM2G Low Voltage Catalog >

Kollmorgen’s AKM family of servo motors gives you unprecedented choice and flexibility from a wide range of standard products so you can select the best servo motor for your application. From the Low Voltage motors in this Selection Guide to the…
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…
VH Vertical Packaging - New potential with a separate labeler

VH Vertical Packaging - New potential with a separate labeler >

Why VH Vertical Packaging is developing its own solutions and why servo drives with 48 volts from KOLLMORGEN are the perfect match
Opteq - Mobile Robots - Self-driving systems for internal material flow

Opteq - Mobile Robots - Self-driving systems for internal material flow >

No name would have been more desirable. With the Packman 200, Opteq Robotics has developed a self-driving solution for material flows which makes its way quickly and directly through the aisles to reach its destination, just like the popular arcade…