Skip to main content

Autonomous vehicles have been capturing our imaginations for years and now the sensing technology and artificial intelligence (AI) have advanced far enough to make it feasible. Kollmorgen technology can be found in a wide range of autonomous applications, from steering, to locomotion, to LIDAR. Kollmorgen products are currently on vehicles being tested across the country. Our capability to provide a wide range of standard products quickly coupled with our ability to create and produce a ground-up design is enabling smaller, more compact and lighter systems.

Kollmorgen offers:

  • Housed and frameless motors
  • Excellent velocity stability
  • High speed designs
  • Low speed (high torque) direct drive designs
  • High shock and vibration design options
  • Optimizations to survive high temperature and humidity conditions
  • Low voltage design options
  • Durable and long life bearing options
  • Millions of standard product variants
  • Capability to customize standard motor variants
  • 100 years of experience driving our innovation
  • Rapid prototyping of modified designs
  • Scalable production support – regionally and globally
  • Local engineering and application support
  • Online motor selection tools

Contact Us

Supporting Products

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

AKM2G Servo Motor >

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

AC Synchronous Servo Motors

AKM™ Series Servo Motor >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

Kollmorgen AKD Servo Drive

AKD Servo Drive >

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability