Skip to main content

Safety and Security on the Wing

Unmanned aircraft are helping to protect soldiers, secure borders, assess disaster areas, find missing people, deliver lifesaving supplies and more.

Video loading

Image 2

Stay on Station

To allow your aircraft to stay airborne longer and travel farther, you need motion technologies that maximize energy efficiency, minimize weight and deliver reliable performance under all conditions. Learn how Kollmorgen technology helps your UAV stay on station as long as needed to achieve mission success.

Smooth, Responsive Motion for Electro-Optical/Infrared Systems

The payload for many UAVs consists of a visualization system used for intelligence, reconnaissance and surveillance, monitoring of crowds and traffic patterns, situational awareness in emergencies, missing-person searches, and more.

Kollmorgen motion systems ensure smooth, responsive, perfectly coordinated motion even when aircraft encounter turbulent atmospheres.

Image 3

Image 3

Scalable, Reliable Production

Failure is not an option. Get your UAV program off the ground with the right motion systems, on schedule. Make sure you have the reliable product supply and long-term global support you need to keep your aircraft in production and in the air for decades to come.

Our lean manufacturing and industry-leading quality programs at Kollmorgen’s AS9100 certified manufacturing facility in Radford, Virginia ensure delivery of the specialized motors you demand, in the quantities you require, now and in the future.

With more than 100 years of motion leadership and more than 70 years serving the aerospace and defense industry, Kollmorgen offers proven processes and reliable delivery to ensure your success.

Top Products for UAS

Kollmorgen TBM2G Frameless Motor

TBM2G Series Frameless >

These next-generation frameless motors deliver high torque density for your most compact, lightest electromagnetic package, standard sizing for harmonic gearing, and scalable design to keep you on top of your global production needs.

RBE Series Frameless >

The frameless configuration of these relatively high-torque, low-speed, pancake-style motors eliminates shaft, bearings, endbells and couplings for reduced volume, weight and complexity when integrated directly with the load.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

Kollmorgen EKM Servo Motor Series

EKM Series Servo Motors >

These enhanced, high performance motors are MilSpec 810E rated and IP67 sealed. They are supplied standard with a stainless steel shaft and chemical agent-resistant paint for reliable duty in harsh environmental conditions.

Related Resources

Choose the Right Motor for Your Unmanned System—Land, Air or Sea

Choose the Right Motor for Your Unmanned System—Land, Air or Sea >

Unmanned systems play an increasingly important role in land, air, and sea operations— minimizing human burdens, costs and risks. Failure is not an option as unmanned systems depend on rapid and precise manipulation of control surfaces as well as…
Extending UAV Flight Time and Distance Through Optimized Motor Selection

Extending UAV Flight Time and Distance Through Optimized Motor Selection >

Discover how Kollmorgen optimizes the size, weight and power density of motion solutions to help UAVs fly longer and farther for greater mission success.