Skip to main content
Success Story | 2 minute read

AKD DRIVE, CDDR DIRECT MOTOR & KCM ENERGY MODULE FOR COILHANDLING

Hard as steel: 2.5 tons with a high degree of efficiency

Direct drives with braking modules from KOLLMORGEN provide noticeable energy savings in coil handling.

Kollmorgen KBD Coilhandling EN

The new coil packaging system at stainless-steel service center Vogel-Bauer in the German town of Solingen clearly demonstrates how effectively energy can be saved today. The lion’s share of efficiency gains of the systems built by Cologne-based machine builder KBD Engineering relates to the intelligent mechanics design together with the drive technology. KBD has already created the basis here for designing efficient machine workflows for the coil packaging system from the start, i.e. with a high degree of efficiency. It is only at the second stage that the Cologne-based company’s technology is used to recycle the braking energy produced from lowering loads. KBD relies on drive solutions from KOLLMORGEN for both areas.

Kollmorgen KBD Mother Coils Stainless-steel service centers such as Vogel-Bauer in Solingen use slitters to convert the mother coils from the steelworks weighing up to twelve tons to the required track width. The slit strip is then wound into a coil once again and packaged ready to be sent. The stainless-steel manufacturer has now put a new system into operation for this “which sets entirely new benchmarks in terms of performance Kollmorgen KBD Vaccum Unit and occupational safety”, says technical managing director Gerald Vogel. KBD took just eight months to plan, design, build and deliver the innovative CVL 2000 coil packaging system which was ready for operation once commissioned.

The essential functions of the CVL 2000 include adopting the split conductors located on a flywheel using a mobile coil tipping carriage, and precisely positioning these transversely on a delivery table with tear-resistant plastic straps. Once the goods are weighed, the handling unit uses a vacuum suction plate to pick up the steel coils, which can weigh up to 2.5 tons and are ready to be dispatched, and stacks them onto pallets for shipment. The vertical z-axle plays a key role in these processes according to Alexander Demidko – CEO of KBD – as it has to lift and lower the coil load safely within a rapid production cycle.

High power density of the direct drives

Kollmorgen KBD Cartridge DDR Direct DriveThe entire process is implemented using modern direct drives – with motors from the Kollmorgen Cartridge DDR series. The rotor of the servomotor is directly connected to the ball screw of the linear axle by means of its clamping clutch. This design reduces play to a minimum and increases the degree of effectiveness at the same time, as the axle does not require either a gear or clutch elements. “We have created a powerful and precise linear unit together with KOLLMORGEN”, highlights Alexander Demidko. The CEO of Cologne-based KBD Engineering also higlights the lower wear and tear and the reduced number of friction losses as benefits in this context. These aspects are reflected in a higher degree of efficiency and longer MTBF. The Cartridge DDR direct drives’ high torque density enables handling speeds of up to 5m/s with comparatively small drives. This improves the options available to KBD in terms of planning smaller machines and having more freedom overall in positioning the actuating elements. The machine’s space-saving design was itself an important factor as far as Vogel-Bauer was concerned, as the new coil packaging system needed to integrate into an existing production process.

Kollmorgen KBD AKD Servo Drive In terms of the drives the Cologne-based engineering experts also rely on the KOLLMORGEN system and make full use of the options provided by the AKD servo drive via the standard parameter sets. “This maximum level of freedom stems from many years of working closely with KOLLMORGEN”, says Demidko. “We have to implement the best for our customers, which is why we monitor the market closely. Once we gain experience with new technology we pass this knowledge onto our customers.” This transfer of knowledge improves the future prospects for the machines, as the components used for these do not risk being discontinued in a few years. He notes that security of investment is about as important as pure functionality.

Sparing resources in machinery construction

Kollmorgen KBD KCM-S Energy Saving Module KBD also attaches a lot of importance to building machines that are as slim as possible and using materials sparingly in the process. This aspiration results in the actuator elements presented with direct drives in the CVL 2000. Ultimately the system is designed with the aim of increasing the degree of efficiency and therefore the effectiveness according to Demidko. And if the coil packaging system’s ten drive axles exhibit a high degree of efficiency then it is also worth developing the potential for the braking energy. “If I’m operating a system with a low degree of efficiency right from the start, then there is not much point in recovering the meager amount of residual braking energy, as too much potential is already lost beforehand as a result of frictional heat.”

The direct drives’ high degree of efficiency is the crucial reason why feeding the electrical energy from the generator effect during lowering into an interim storage system is worth it for Vogel-Bauer Edelstahl GmbH & CO. KG’s production processes. KBD uses the new KCM-S capacitor modules from KOLLMORGEN for this. These are designed to temporarily absorb the energy generated upon braking in order to make this available once again for the next lifting operation. This reduces the need for power while smoothing out current peaks at the same time. Against this background the KCM-S modules can also be connected directly with the AKD servo drives’ DC intermediate circuit. This structure ensures that storage is simple and ensures that losses remain low. The units are therefore recommended in particular for loads that are not as high. Vogel-Bauer experiences braking power of 7 kW when lowering a coil over a period of six seconds – thereby equating to 42 kWs. The two KCM-S capacitor modules installed allow 3.2 kWs of this to be absorbed, plus a further 110 Ws via the AKD servo drives’ own DC intermediate circuit.

This procedure may seem to be fairly unimpressive at first in terms of the pure performance data. Yet given that the braking energy stored is used to supply the empty lifting operation, this covers a significant portion of the energy required for this, just by implementing a very simple storage solution. “We save between around 300 and 400 euros a year on account of the low loads. That doesn’t sound like much at first, but it’s still worth it from economic and from sustainability perspectives. Recovering energy is always worth it”, emphasizes Alexander Demidko.

The bottom line

Kollmorgen KBD Coil Handling SystemThe combination of short transportation distances, energy-efficient drives and capacitative storage of braking energy reduces the system energy consumption in this application by between 30 and 50 percent compared with conventional solutions. The increased efficiency is also accompanied by higher productivity and packaging quality, since the vacuum gripper conveys the coils more gently than roller belts do. This quality gain with the packaging is evident from the edges of the steel band which remain intact, and also from the fact that imprints from the roller belt are prevented.

 

Kollmorgen KBD Autor Lars Kuehn Author: Lars Kühn, application engineer, KOLLMORGEN, Ratingen

 

ABOUT KOLLMORGEN
Since its founding in 1916, Kollmorgen’s innovative solutions have brought big ideas to life, kept the world safer, and improved peoples’ lives. Today, its world-class knowledge of motion systems and components, industry-leading quality, and deep expertise in linking and integrating standard and custom products continually delivers breakthrough solutions that are unmatched in performance, reliability, and ease-of-use. This gives machine builders around the world an irrefutable marketplace advantage and provides their customers with ultimate peace-of-mind. For further information please contact [email protected] or visit our website www.kollmorgen.com/uk

 

Download article as PDF

1G Motion System

Discover motion made for your machine. The Kollmorgen 1G Motion System provides a broad range of options, features and confidence to build without compromise.
Learn More

AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments

The issues with commutation alignment between servo motors and servo drives, especially when the motor and drive are from different manufactures can be quite challenging. Understanding typical design challenges can help you tackle motor phase-sequencing issues.

Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

How Kollmorgen Motion System Powers a Cable Robot to Triple Throughput

How Kollmorgen Motion System Powers a Cable Robot to Triple Throughput >

Learn why Rbot9 specified AKM2G servo motors and AKD servo drives to maximize the payload capacity, speed and vertical-load safety of its massive, suspended-cable robot.
AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments

AC PM Servo Drive Amplifiers: Different Servo Motor Phase and Commutation Alignments >

The issues with commutation alignment between servo motors and servo drives, especially when the motor and drive are from different manufactures can be quite challenging. Understanding typical design challenges can help you tackle motor…

Accelerating the Development of Next-Generation Prostheses and Exoskeletons >

Learn how Kollmorgen servo technology is helping OEMs accelerate the design of next-generation prostheses and exoskeletons.

Kollmorgen’s Direct Drive Technology Improves the Precision and Productivity of Lithium-Ion Battery Coaters >

Direct drive technology improves the manufacturing quality and productivity of lithium-ion batteries used in battery-electric vehicles and other products that are changing the world.
Direct Drive Technology Increases the Speed and Quality of Electric Vehicle Lithium-Ion Battery Production

Direct Drive Technology Increases the Speed and Quality of Electric Vehicle Lithium-Ion Battery Production  >

One important stage in manufacturing lithium-ion batteries for electric vehicles is seal-welding the positive-terminal top cap to the battery shell. Laser welding is the ideal technology for this purpose, but it requires precise motion, speed and…
Kollmorgen Direct Drive Technology Enhances the Accuracy and Throughput of Electric Vehicle Battery Production

Kollmorgen Direct Drive Technology Enhances the Accuracy and Throughput of Electric Vehicle Battery Production >

As electric vehicles promise cleaner, more sustainable transportation, the need for reliable lithium-ion batteries is skyrocketing. Battery manufacturers are looking for innovative ways to maximize production quality and speed.
What is a closed-loop system?

What is a Closed-Loop System? >

When learning about servo motors and servo systems, you’re likely to encounter the phrase “closed-loop system.” If you’ve ever wondered what that means and how it works, you’ve come to the right place. Let’s step through some of the most common…

Reducing Defects while Improving ROI in Metal Stamping with Direct-Drive Technology >

Compared to mechanical and hydraulic presses, mechanical servo metal stamping presses use high torque brushless motors to create more complicated stampings at faster speeds. But the type of motors used—a traditional geared or chain drive system or a…
Printing Machine

Direct Drive Motors Improve Flexographic Printing Performance >

Recent work done by Kollmorgen—a global leader in manufacturing motor and motion solutions—has shown that it is possible to synchronize components within the flexo printing process without mechanical transmission by using closed loop control…