Skip to main content

Directly connect incremental encoders with Kollmorgen’s AKT2G encoder interfaces. They are available in a 1-channel incremental encoder interface and a 1-channel incremental encoder interface with differential input. Encoder interfaces provide a common language between the encoder and control system. They feature auto-recognition and auto-configuration, which makes adding them to your system easy.

Incremental Encoder Interface with Differential Input

Incremental Encoder Interface with Differential Input >

This terminal is an interface for direct connection of incremental encoders with differential inputs (RS422).

1-Channel Incremental Encoder Interface

1-Channel Incremental Encoder Interface >

This terminal is an interface with 24 V inputs for the direct connection of incremental encoders.

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More