Fan Cartridge for EtherCAT and Bus Terminals
The AKT2G-AC-FAN-001 fan cartridge is used for forced ventilation within the terminal housing and ensures better heat dissipation from the housing. It extends the thermal operating range of EtherCAT Terminals and offers a wide range of new application options. The cartridge is installed on the underside of the terminal segment and covers a width of four standard terminals (4 x 12 mm). It consists of the fan, an installation plate, a terminal strip (24 V DC, 0 V DC, diag, mode) and a bracket for attachment on different terminal housings.
Specifications

| Technical Data | AKT2G-AC-FAN-001 |
|---|---|
| Number of channels | 1 fan |
| Nominal voltage | 24 V DC (-15 %/+20 %) |
| Current consumption (at 24 V operating voltage) | ca. 45 mA |
| Operating modes | temperature-controlled, full speed, frequency controlled |
| Rotational frequency fan | adjustable in 9 steps via frequency (1…9 Hz), max. ~5,500 rpm |
| Diagnostics, max. output current | fan fault, 15 mA |
| Life span | MTBF typ. = 280,000 h @ 20°C |
| Special features | increased performance and extended temperature range for various terminals |
| Dimensions (W x H x D) | 47 mm x 22 mm x 55 mm |
| Weight | 32 g (incl. bracket) |
| Operating / storage temperature | -25…+70°C/-40…+85°C |
| Relative humidity | 95 %, no condensation |
| Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity / emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class / installation pos. | IP 20/see Mounting and Demounting |
| Approval | CE, cULus |
Media & Downloads
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G I/O Manual EN | English | |
Share URL /sites/default/files/public_downloads/AKT2G_IO.pdf |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G_SDI_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDI_safety%20certificate_FSM_EU_Eng.pdf |
| AKT2G_SDO_safety certificate_FSM_EU_Eng | English | |
Share URL /sites/default/files/2024-09/AKT2G_SDO_safety%20certificate_FSM_EU_Eng.pdf |
| Kollmorgen EU Declaration of Conformity AKT2G (DE) | English | |
Share URL /sites/default/files/public_downloads/ce_AKT2G%20IO_e.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| AKT2G CAD Models & 2D Drawings | English | |
Share URL /sites/default/files/2025-02/AKT2G-3D-Models.zip |
Brake Chopper Terminal
Stepper Motor Terminal, 50 V DC, 5 A, Vector Control
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.