VLIMN Parameter (S300-S700)
| ASCII - Command | VLIMN | |||
| Syntax Transmit | VLIMN [Data] | |||
| Syntax Receive | VLIMN <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Float | CANBus Object Number | 3623 (hex) | |
| DIM | ( > VUNIT) | PROFIBUS PNU | 1891 (dec) IND = 1 (dec) | |
| Range | 0.0 .. MSPEED | DPR | 291 (dec) | |
| Default | 3000 | |||
| Opmode | 0, 1 | Data Type Bus/DPR | Integer32 | |
| Drive State | - | Weighting | 1000 | |
| Start Firmware | 1.0 | |||
| Configuration | No | Last Change of this Object | 1.0 | |
| Function Group | velocity loop | EEPROM | Yes | |
| Short Description | Max. negative velocity | |||
Description
| The VLIMN parameter defines the maximum velocity for the negative direction (velocity control loop) in units defined by VUNIT.VLIMN is also used for limiting PVMAXN: PVMAXN <= (VLIMN * PGEARI * 2^PRBASE) / (60 * PGEARO) When used together with the VLIMP parameter, it is possible to implement a directionally-dependent rotational velocity limit. The VLIMP command determines the maximum velocity for the positive direction. |
Home >
Knowledge Base >
FAQs >
Downloads >