STOPMODE Parameter (S300-S700)
| ASCII - Command | STOPMODE | |||
| Syntax Transmit | STOPMODE [Data] | |||
| Syntax Receive | STOPMODE <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Integer8 | CANBus Object Number | 35FF (hex) | |
| DIM | - | PROFIBUS PNU | 1855 (dec) IND = 1 (dec) | |
| Range | 0, 1 | DPR | 255 (dec) | |
| Default | 1 | |||
| Opmode | All | Data Type Bus/DPR | Integer8 | |
| Drive State | Disabled + Reset (Coldstart) | Weighting | ||
| Start Firmware | 1.0 | |||
| Configuration | Yes | Last Change of this Object | 1.0 | |
| Function Group | drive configuration | EEPROM | Yes | |
| Short Description | Brake Response for Disable | |||
Description
|
STOPMODE defines the response of the drive to a disabling of the output stage. The following settings are possible: The output stage will also be disabled if the VEL0 velocity is not reached within 5 seconds (a 5-second time-out). |
Home >
Knowledge Base >
FAQs >
Downloads >