SSIREVOL Parameter (S300-S700)
| ASCII - Command | SSIREVOL | |||
| Syntax Transmit | SSIREVOL [Data] | |||
| Syntax Receive | SSIREVOL <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Integer8 | CANBus Object Number | 3619 (hex) | |
| DIM | - | PROFIBUS PNU | 1881 (dec) IND = 1 (dec) | |
| Range | 0 .. 16 | DPR | 281 (dec) | |
| Default | 4 | |||
| Opmode | All | Data Type Bus/DPR | Integer8 | |
| Drive State | - | Weighting | ||
| Start Firmware | 1.0 | |||
| Configuration | Yes | Last Change of this Object | 2.2 | |
| Function Group | feedback | EEPROM | Yes | |
| Short Description | Number of multiturn bits (SSI) | |||
Description
| The command SSIREVOL defines the number of multiturn-bits by the SSI – transmission (receive) In combination with command SSIRXD all bits in the SSI-telegramm are defined. SSIRXD – all SSI-bits SSIREVOL – bits for multiturn-information Bits per feedback turn = SSIRXD - SSIREVOL Default value S700: 12 |
Home >
Knowledge Base >
FAQs >
Downloads >