SKIP1W Parameter (S300-S700)
| ASCII - Command | SKIP1W | |||
| Syntax Transmit | SKIP1SP [Data] | |||
| Syntax Receive | SKIP1W <Data> | Available in | ||
| Type | Variable rw | MMI | Yes | |
| ASCII Format | Integer16 | CANBus Object Number | 388C (hex) | |
| DIM | rpm | PROFIBUS PNU | 1708 (dec) IND = 33 (dec) | |
| Range | 0 .. 500 | DPR | 908 (dec) | |
| Default | 0 | |||
| Opmode | 1,2 | Data Type Bus/DPR | Integer16 | |
| Drive State | Weighting | |||
| Start Firmware | ||||
| Configuration | No | Last Change of this Object | 2.1 | |
| Function Group | other commands | EEPROM | Yes | |
| Short Description | Skip Width 1 | |||
Description
| Skip Width 1. Used in V/f Control scheme to avoid operation in the speed range (+/- 0.5 * SKIP1W) around SKIP1SP. This way resonances can be masked out. See: SKIP1W, SKIP2SP, SKIP2W. |
Home >
Knowledge Base >
FAQs >
Downloads >