SKIP1SP Parameter (S300-S700)
ASCII - Command | SKIP1SP | |||
Syntax Transmit | SKIP1SP [Data] | |||
Syntax Receive | SKIP1SP <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 388B (hex) | |
DIM | rpm | PROFIBUS PNU | 1707 (dec) IND = 33 (dec) | |
Range | 0 .. 3000 | DPR | 907 (dec) | |
Default | 0 | |||
Opmode | 1,2 | Data Type Bus/DPR | Integer16 | |
Drive State | Weighting | |||
Start Firmware | ||||
Configuration | No | Last Change of this Object | 2.1 | |
Function Group | other commands | EEPROM | Yes | |
Short Description | Skip Speed 1 |
Description
Skip Speed 1. Used in V/f Control scheme to avoid operation in a speed range (defined by SKIP1W) around this speed. This way resonances can be masked out. See: SKIP1W, SKIP2SP, SKIP2W. |