SFD Feedback
Valid for AKM, AKMH, AKD
Table of Contents
General
Kollmorgen motors can be delivered with internal SFD (Smart Feedback Device) Feedback. This feedback system uses a resolver for the position sensor and communicates with the drive digitally. The serial communications to the drive includes motor shaft position, motor temperature measurement, and at power up the motor catalog specifications stored inside the SFD3 in FLASH memory (plug and play).
The Smart Feedback Device (SFD) communicates with the drive over a 4 wire interface. Two wires supply +5V power at <150 mA and the second pair is an RS-485 digital communications link.
Angle Measurement
| Resolution | 224 = 16,777,216 counts per rev = 0.0013 arc min | |
|---|---|---|
| Accuracy | Less than +/- 0.75 arc-min electrical + sensor error |
|
| Electrical Noise | Less than 2-17 Rev rms at full bandwidth | |
| Bandwidth | More than 2000 Hz at -3 dB More than 1000 Hz at -45 deg phase lag |
|
| Max Tracking Rate | More than 50,000 RPM | |
| Velocity Ripple | Less than 0.2% p-p electronics only |
|
| Velocity Noise | Less than 4 RPM rms at full bandwidth |
Digital Communications
| Baud Rate | 2.5 MBaud |
|---|---|
| Signaling |
|
Power Supply
| Supply at Drive | 5.0 V +/- 0.25V (+/-5%) |
|---|---|
| Supply at SFD in Motor | 4.25V to 5.25V |
| Supply Current |
|
| Cable Resistance +5V, GND | Less than 3.3 Ohm net |
Environmental
| Operating Ambient Temperature | -20 to +120 Deg C |
|---|---|
| Humidity | 10% to 90% non-condensing |
| Storage Temperature | -40 to +135 Deg C |
Back to top
Home >
Knowledge Base >
FAQs >
Downloads >