IQFILTTAU Parameter (S300-S700)
ASCII - Command | IQFILTTAU | |||
Syntax Transmit | IQFILTTAU [Data] | |||
Syntax Receive | IQFILTTAU <Data> | Available in | ||
Type | Variable rw | MMI | Yes | |
ASCII Format | Integer16 | CANBus Object Number | 388A (hex) | |
DIM | ms | PROFIBUS PNU | 1706 (dec) IND = 33 (dec) | |
Range | 0 .. 2000 | DPR | 906 (dec) | |
Default | 200 | |||
Opmode | 1,2 | Data Type Bus/DPR | Integer16 | |
Drive State | Weighting | |||
Start Firmware | ||||
Configuration | No | Last Change of this Object | 2.1 | |
Function Group | other commands | EEPROM | Yes | |
Short Description | Low-pass filter time constant for slip compensation |
Description
Low-pass filter time constant for slip compensation. Used in V/f Control. Iq is low-pass filtered (smoothed) before it is used for slip compensation. |