G&L Firmware
| Filename | Description |
|---|---|
| FIR180S7.zip | Firmware released with PiCPro for Windows V18.0 SP7 Includes: PiC, MMC, MMC Smart Drive, MMC Digital, S200, DL-DIU, MMC-SDN, and SliceIO firmware Released 02/18/2015, 2,394 KB |
| --- | Service Pack 6 Firmware was an internal release only. |
| FIR180S5.zip | Firmware released with PiCPro for Windows V18.0 SP5 Includes: PiC, MMC, MMC Smart Drive, MMC Digital, S200, DL-DIU, MMC-SDN, and SliceIO firmware Released 02/28/2014, 2,390 KB |
| FIR180S4.zip | Firmware released with PiCPro for Windows V18.0 SP4 Includes: PiC, MMC, MMC Smart Drive, MMC Digital, S200, DL-DIU, MMC-SDN, and SliceIO firmware Released 04/02/2013, 2,388 KB |
| FIR180S3.zip | Firmware released with PiCPro for Windows V18.0 SP3 Includes: PiC, MMC, MMC Smart Drive, MMC Digital, S200, DL-DIU, MMC-SDN, and SliceIO firmware Released 08/22/2012, 2,384 KB |
| FIR180S2.zip | Firmware released with PiCPro for Windows V18.0 SP2 Includes: PiC, MMC, MMC Smart Drive, MMC Digital, S200, DL-DIU and MMC-SDN firmware Released 01/13/2012, 2,382 KB |
| FIR180S1.zip | Firmware released with PiCPro for Windows V18.0 SP1 Includes: PiC, MMC, MMC Smart Drive, MMC Digital, S200 and DL-DIU firmware Released 03/7/2011, 2,317 KB |
| FIR180S0.zip | Firmware released with PiCPro for Windows V18.0 Includes: PiC, MMC, MMC Smart Drive, MMC Digital and S200 firmware Released 08/27/2010, 2,246 KB |
| FIR170S1.zip | Firmware released with PiCPro for Windows V17.0 SP1 Includes: PiC, MMC, MMC Smart Drive, MMC Digital and S200 firmware Released 06/12/2009, 2,246 KB |
| FIR170S0.zip | Firmware released with PiCPro for Windows V17.0 Includes: PiC, MMC, MMC Smart Drive, MMC Digital and S200 firmware Released 12/05/2008, 2,242 KB |
| FIR161S3.zip | Firmware released with PiCPro for Windows V16.1 SP3 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 06/17/2008, 2,060 KB |
| FIR161S2.zip | Firmware released with PiCPro for Windows V16.1 SP2 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 11/01/2007, 2,060 KB |
| FIR161S1.zip | Firmware released with PiCPro for Windows V16.1 SP1 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 06/29/2007, 2,060 KB |
| FIR161S0 | Firmware released with PiCPro for Windows V16.1 (Use FIR161S1 in place of this release) |
| FIR160S2.zip | Firmware released with PiCPro for Windows V16.0 SP2 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 12/15/2006, 2,132 KB |
| FIR160S1.ZIP | Firmware released with PiCPro for Windows V16.0 SP1 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 11/06/2006, 2,132 KB |
| FIR160S0.zip | Firmware released with PiCPro for Windows V16.0 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 10/09/2006, 2,132 KB |
| FIR151S3.ZIP | Firmware released with PiCPro for Windows V15.1 SP3 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 07/20/2006, 1,955 KB |
| FIR151S2.zip | Firmware released with PiCPro for Windows V15.1 SP2 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 07/12/2006, 1,955 KB |
| FIR151S1.zip | Firmware released with PiCPro for Windows V15.1 SP1 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 05/26/2006, 1,955 KB |
| FIR151S0.zip | Firmware released with PiCPro for Windows V15.1 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 09/27/2005, 1,954 KB |
| FIR150S0.zip | Firmware released with PiCPro for Windows V15.0 Includes: PiC, MMC, MMC Smart Drive and MMC Digital firmware Released 07/14/2005, 1,885 KB |
| FIR141S1.ZIP | Firmware released with PiCPro for Windows V14.1 SP1 Includes: PiC, MMC and MMC Smart Drive firmware Released 11/19/2004, 1,189 KB |
| FIR141S0.zip | Firmware released with PiCPro for Windows V14.1 Includes: PiC, MMC and MMC Smart Drive firmware Released 05/18/2004, 1,189 KB |
| FIR140S1-2.zip | Firmware released with PiCPro for Windows V14.0 SP1 and V14.0 SP2 Includes: PiC and MMC firmware Released 01/21/2004, 1,142 KB |
| FIR140S0.zip | Firmware released with PiCPro for Windows V14.0 Includes: PiC, MMC and MMC Smart Drive firmware Released 10/21/2003, 1,198 KB |
| Firmware released with PiCPro for Windows V13.0 SP4 Includes: PiC and MMC firmware Unzip into the Firmware folder after applying PiCPro V13 SP4 Released 05/05/2003, 1,150 KB |
|
| 9111-0034-014501.zip | DSA Firmware Version 1.45 289 KB |
| 9111-0034-134_01.ZIP | DSA Firmware Version 1.34 284 KB |
Home >
Knowledge Base >
FAQs >
Downloads >