Error Message F04
Valid for S300, S400, S600, S700
Display | Meaning | Possible causes | Measures S300/S700 | Measures S400/S600 |
---|---|---|---|---|
F04 |
Feedback |
Short circuit, short to ground |
Check the feedback cable |
Check the feedback cable |
Feedback defective |
Exchange feedback / motor |
Exchange feedback / motor |
||
Contacts in connector not OK |
Check contacts |
Check contacts |
||
Incorrect feedback set |
See FBTYPE |
See FBTYPE |
||
Incorrect / defective feedback cable |
Check cable (particularly critical in the cable trailing device) |
Check cable (particularly critical in the cable trailing device) |
||
Incompatible feedback |
See FBTYPE |
See FBTYPE |
||
Poorly shielded cables |
Use suitable cables (see instructions manual) |
Use suitable cables (see instructions manual) |
||
Feedback cable is too long |
Adhere to the max. permissible cable length (see instructions manual) |
Adhere to the max. permissible cable length (see instructions manual) |
||
Coupling fault signals |
Check shielding, ensure compliance with the minimum spacing between the power cables and the signal connections (see instructions manual) |
Check shielding, ensure compliance with the minimum spacing between the power cables and the signal connections (see instructions manual) |
||
Signal level over-/undershot |
See page Supervision of Sine Cosine Encoders. The monitoring can be switched off with CPHASE 2 . | See page Supervision of Sine Cosine Encoders. | ||
Linear measuring system used | Shielding of the feedback cable. see page Sporadic error message F04 with linear measuring systems | Shielding of the feedback cable. see page Sporadic error message F04 with linear measuring systems | ||
supply current too low (Renishaw measuring system) |
Resistor might be required (supply line) |
|||
Faulty data in the encoder |
This error occurs with new encoders, that have never been initialized |
This error occurs with new encoders, that have never been initialized Solution: Initialize the data with the command HSAVE (terminal screen). |
||
Master/Slave or Electr.Gearing with second servo amplifier | Voltage supply is not connected but sense lines are supervised. Use Bit 20 of parameter DRVCNFG2 to disable the supervision of the sense lines (DRVCNFG2=DRVCNFG2+1048576). | - | ||
Optioncard FB-2to1 |
No voltage supply / current on X1B, faulty signals on X32 |
- |
Extended error message S300 / S700
a second error message with a small "i" (ERRCODE2) is displayed in the display, which has the following meaning:
i 16 | Error while reading the BISS position in regsiter mode. |
i 18 | BISS communication fault |
i 22 | Reading the encoder data via slow data access was not possible (communication problem with the Encoder) |
i 23 | Reading the encoder data via fast data access was not possible (communication problem with the Encoder) |
i 28 | The plugged in option card does not match with the software version of the drive. |
i 53 | min. resolver amplitude (threshold) undershot |
i 54 | max. amplitude jump of the resolver signals |
i 55 | phase deviation between sine/cosine of the resolver |