Skip to main content

Kollmorgen Support Network

AKD Telnet and Modbus TCP Communications | 22 Jan 2016 | |

AKD Telnet and Modbus TCP Communications

This application note provides a basic overview of the Telnet and Modbus TCP communication protocols. Telnet is demonstrated using Hyperterminal.

Where to find resources and information on both Telenet and Modbus TCP are given.

 

About this Article

toddevans01