AKD PDMM LED Display
Valid for AKD-M (AKD PDMM)
The AKD PDMM Drives have a two digit plus a one digit display on the front. Status, faults and warnings are shown there.

Two digits display (AKD Display)
| no 24V supply voltage | |
|
o 2 |
Standard operation (Position) |
|
F 1-0-1- |
F = Fault (example number F101, see table AKD Fault Messages) |
| n 1-0-1- | n = Warning (example number n101, see table Warning Messages) |
During operation, the drive display show the drive status as follows:
| Status | Display | Comment | |
|---|---|---|---|
| Normal operation | o | 2 | 0 - Opmode "current" 1 - Opmode "velocity" 2 - Opmode "position" |
| Fault | F | 1-0-1- (scrolls) | See table AKD Fault Messages |
| Warning | n | 1-0-1- (scrolls) | See table AKD Warning Messages |
| Drive enable | . | decimal point | |
One digit display (PDMM Display)
|
|
24V supply voltage off | |
|
24V supply voltage on | |
| I-P... | IP address | |
|
Operational - no application program running | |
|
Operational - application program running | |
| r | Recovery Mode | |
| E-1-2 scrolls | E = Error (example number E12, see table Alarm and Error Messages AKD PDMM) | |
| A-1-2 scrolls | A = Warning (example number n12, see table Alarm and Error Messages AKD PDMM) |
Button B3 starts the Menu function
Home >
Knowledge Base >
FAQs >
Downloads >