ACTFAULT Parameter (S300-S700)
| ASCII - Command | ACTFAULT | |||
| Syntax Transmit | ACTFAULT [Data] | |||
| Syntax Receive | ACTFAULT <Data> | Available in | ||
| Type | Variable rw | MMI | Yes | |
| ASCII Format | Integer8 | CANBus Object Number | 3503 (hex) | |
| DIM | - | PROFIBUS PNU | 1603 (dec) IND = 1 (dec) | |
| Range | 0, 1 | DPR | 3 (dec) | |
| Default | 1 | |||
| Opmode | All | Data Type Bus/DPR | Integer8 | |
| Drive State | Disabled + Reset (Coldstart) | Weighting | ||
| Start Firmware | 1.0 | |||
| Configuration | Yes | Last Change of this Object | 2.8 | |
| Function Group | drive configuration | EEPROM | Yes | |
| Short Description | Active fault mode | |||
Description
|
The ACTFAULT command is used to specify the response of the drive if a fault occurs.
As soon as the internal velocity setpoint (after the ramp generator) has reached 0, the output stage is inhibited and the original controller mode is re-activated. This will also happen if the time-out occurs before the velocity setpoint has reached 0. Comments: With the parameter ERRCNFG can be enforced on individual fault the immediate blocking of the amplifier. The setting ACTFAULT = 1 then has no function. |
Home >
Knowledge Base >
FAQs >
Downloads >