ACC Parameter (S300-S700)
| ASCII - Command | ACC | |||
| Syntax Transmit | ACC [Data] | |||
| Syntax Receive | ACC <Data> | Available in | ||
| Type | Variable rw | MMI | Yes | |
| ASCII Format | Integer32 | CANBus Object Number | 3501 (hex) | |
| DIM | >> ACCUNIT | PROFIBUS PNU | 1601 (dec) IND = 1 (dec) | |
| Range | 3 ..126000 | DPR | 1 (dec) | |
| Default | 31400 | |||
| Opmode | 0, 1 | Data Type Bus/DPR | Integer16 | |
| Drive State | - | Weighting | ||
| Start Firmware | 1.0 | |||
| Configuration | No | Last Change of this Object | 2.7 | |
| Function Group | velocity loop | EEPROM | Yes | |
| Short Description | Acceleration ramp | |||
Description
| This variable defines the acceleration ramp for the velocity control loop. The acceleration ramp is only used for command changes resulting in a velocity increase (acceleration). DEC is used for braking (deceleration). See also ACCUNIT |
Home >
Knowledge Base >
FAQs >
Downloads >