Ana içeriğe atla

Search Articles

How to Map Modbus Data to a PLC Variable ArrayUsing the KAS IDE and Fieldbus editor, create the Modbus Server and data.  For example, a Modbus configuration with 10 inputs: İngilizce
KAS Interface App Using HTTP Request Programmed in Android StudioThe KASIface application is to show how a KAS-variable access can be implemented into a mobile device. This example uses http request in the text format. The programming is done with Java in Android Studio. İngilizce
AKD Hardware Revision Number Hardware Revision Firmware Version Date Remarks A 1.0.0 2009‑11 Starting version C 1.3.11 2011‑01 STO with certification   1.5.0 2011‑10 PROFINET RT released D 1.6.0 2012‑03 Control board revision 9… İngilizce
S700 Hardware Revision NumberS701y2...724y2 (STO Dual Channel) Hardware Revision Firmware Version Date Remarks Export Classification 02.10 >= 5.01 2010-02 STO dual channel(S7xxy2), Memory card usable, certified safety, part number scheme changed AL-3A225 02.20 5.… İngilizce
S600 Hardware Revision NumberS601...620 Hardware Revision Firmware Version Date Remarks Export Classification 05.10 >= 5.76 2006-04 Starting version AL-3A225 05.20 >= 5.81 2009-12 CAN controller new AL-3A225 >= 6.86 2009-12 with… İngilizce
S300 Hardware Revision Number Hardware Revision Firmware Version Date Remarks Export Classification 02.01 2.18 to 3.74 2006-04 Starting version AL-3A225 02.10 (03.01) 3.75 to 3.99 2010-05 AS->STO, new approval AL-3A225 04.00 5.18 - 5.99 2011-05… İngilizce
S400 Hardware Revision Number Hardware Revision Firmware Version Date Remarks Export Classification 02.03   >= 5.76 2006-04 Starting version AL-3A225 >= 6.68   with BiSS evaluation AL-3A225 03.03   >= 5.76 2008-06… İngilizce
How to Upgrade Your PxMM to Newer KAS VersionYou have just received new KAS installation files consist of KAS IDE installer and PxMM Controller FW. Follow the steps below to upgrade your KAS System to the newer version. İngilizce
3rd Party EtherCAT devices with PDMM/PCMM ControllerStep by step instructions with screenshots on how to integrate a 3rd Party EtherCAT device onto a network with a PDMM or PCMM controller using KAS IDE software. There are also two embedded videos showing how to access all of these parameters in the software. İngilizce