Skip to main content

Kollmorgen Support Network

AKD Hardware Revision Number | 24 Mar 2017 | |

AKD Hardware Revision Number

Hardware Revision Firmware Version Date Remarks
A 1.0.0 2009‑11 Starting version
C 1.3.11 2011‑01 STO with certification
  1.5.0 2011‑10 PROFINET RT released
D 1.6.0 2012‑03 Control board revision 9
E 1.13.0 and later 2014‑12 Hardware revision for export classification traceability purposes
F 1.13.0 and later 2020‑10* AKD-x00306-xxxx-xxx (only), Power board update due to component obsolescence, new UL 61800-5-1 standard; resistor added to limit STO inrush current, no change to functionality or certifications.
2020‑12* AKD-x00606-xxxx-xxx (only), Power board update due to component obsolescence, new UL 61800-5-1 standard; resistor added to limit STO inrush current, no change to functionality or certifications.
2021‑10* AKD-x01206-xxxx-xxx (only), Power board update due to component obsolescence, new UL 61800-5-1 standard; resistor added to limit STO inrush current, no change to functionality or certifications.

* Best estimate depending on inventory and UL availability to complete certification updates. About this date, Kollmorgen begins shipping revision F.

About this Article

Will Gaffga